IESNA:LM-63-2002
[TEST]P1199327
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-19)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB2A-760-U-RW
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](2) 70 CRI, 5700K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND RECTANGULAR WIDE OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 57.3 WATTS, 0.484 AMPS
[_THDi]9.038
[_PF]0.994
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 5700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]9771
TILT=NONE
52 -1 1 37 11 1 1 1 0.5 0
1 1 57.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
1046.6 1046.6 1039.7 1036.2 1038.7 1050.1 1071.1 1096 1139.9 1198.8
1267.2 1350.5 1440.8 1548 1677.7 1825.9 1980.6 2120.7 2233 2319.3
2381.7 2397.1 2314.8 2125.7 1860.8 1461.2 937.4 565.2 361.7 245.4
179.6 133.7 113.2 94.3 65.9 28.4 0
1046.6 1045.7 1039.2 1034.7 1039.2 1049.1 1069.1 1097 1141.9 1199.8
1273.6 1356.5 1447.2 1552 1683.7 1821.9 1978.6 2119.2 2231 2320.3
2384.6 2402.6 2325.8 2141.2 1879.3 1485.2 962.8 576.7 368.2 247.4
190.6 134.2 107.3 87.8 62.9 29.4 0
1046.6 1046.6 1043.2 1041.7 1048.6 1065.1 1091.5 1126.5 1174.9 1236.7
1310.6 1393.9 1485.7 1590.9 1712.7 1854.8 2014.5 2167.6 2290.4 2384.1
2453 2484.9 2430 2262.9 1996 1624.9 1110 649.5 411.6 258.9
209 159.6 106.8 79.3 59.9 29.9 0
1046.6 1047.6 1047.6 1049.6 1063.6 1089.1 1127 1172.4 1229.2 1295.6
1370.9 1453.7 1547.5 1652.8 1771 1906.7 2064.4 2223 2368.2 2480.4
2559.8 2610.1 2606.1 2492.9 2247 1919.2 1457.7 883.5 518.8 307.3
217.5 169.6 136.7 106.8 69.8 30.9 0
1046.6 1047.1 1051.1 1060.6 1081.1 1113 1161.9 1218.3 1281.6 1350.5
1427.3 1511.1 1600.9 1702.2 1814.4 1942.6 2083.8 2246.5 2414.1 2560.7
2669.5 2739.3 2782.3 2772.8 2639.1 2356.7 1980.1 1447.2 818.2 463
262.9 187.6 141.2 96.3 54.9 22.9 0
1046.6 1047.1 1057.1 1075.6 1102 1139.4 1192.8 1253.2 1321.5 1394.4
1469.2 1547.5 1632.8 1727.6 1835.4 1955.6 2091.8 2237.5 2399.1 2566.2
2717.9 2831.6 2906.5 2957.9 2976.8 2888.5 2618.1 2210.5 1612.9 916.4
458 244 152.2 93.3 46.9 16.5 0
1046.6 1049.6 1064.6 1090.1 1122.5 1163.4 1212.3 1271.6 1336.5 1404.3
1473.7 1547 1625.8 1713.2 1810.9 1922.2 2042.4 2175.1 2315.3 2458.5
2604.6 2753.3 2884 2985.3 3056.6 3117.5 3136.5 2975.8 2577.7 1901.2
1089.6 461 206 89.3 42.9 16.5 0
1046.6 1051.1 1070.1 1105 1147.9 1191.3 1238.7 1285.1 1331.5 1383.9
1442.8 1505.6 1576.5 1652.3 1739.1 1836.9 1949.1 2068.4 2200.1 2334.3
2471.9 2604.2 2738.3 2867.1 2992.3 3105.5 3215.8 3338 3361 3042.7
2137.7 1193.3 412.1 167.6 78.3 22 0
1046.6 1054.1 1077.1 1117 1164.9 1209.8 1260.2 1301.6 1336 1371.4
1411.8 1460.2 1511.6 1571.5 1648.3 1736.1 1837.4 1954.6 2073.3 2204
2339.2 2467.5 2596.7 2725.9 2844.6 2951.4 3064.1 3195.8 3355.5 3455.2
2912 1807.9 647.5 206 86.8 22 0
1046.6 1053.6 1078.6 1121 1168.9 1219.3 1272.1 1312.1 1344 1376.9
1413.3 1448.7 1490.2 1547 1620.9 1703.7 1802.5 1914.7 2031.9 2157.2
2286.4 2417.1 2544.8 2676 2796.2 2891 2979.8 3091.1 3205.3 3352.5
2956.9 1898.2 392.6 101.3 42.9 17 0
1046.6 1053.1 1078.6 1122 1172.9 1223.3 1276.6 1317 1350 1380.9
1415.8 1452.2 1492.6 1553 1624.9 1709.7 1813.9 1924.7 2041.4 2171.1
2302.3 2430 2559.3 2687.5 2806.7 2898 2990.3 3099 3204.3 3336.5
2848.1 1693.2 296.8 86.3 37.9 12.5 0
